Select Your Country
NBB20-U1-UU Inductive sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- NO/NC selectable
Preferred Type











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB20-U1-UU
Switching function | Normally open/closed (NO/NC) | |
Output type | Two-wire | |
Rated operating distance | sn | 20 mm |
Installation | flush | |
Output polarity | AC/DC | |
Assured operating distance | sa | 0 ... 16.2 mm |
Actual operating distance | sr | 18 ... 22 mm |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.77 | |
Reduction factor rFe | 1 | |
Reduction factor rBrass | 0.43 | |
Output type | 2-wire |
Switching frequency | f | AC, 0 ... 30 Hz DC, 0 ... 100 Hz |
Hysteresis | H | 1 ... 10 % typ. 5 % |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | pulsing | |
Voltage drop | Ud | ≤ 5 V (typ. 2V) DC operation ≤ 8 V (typ. 3 V) AC operation |
Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA | |
Operating current | IL | 5 ... 500 mA |
Rated operating current | Ie | 500 mA 50/60 Hz |
Lowest operating current | Im | 5 mA |
Off-state current | Ir | ≤ 1.5 mA |
Usage category | AC12 , AC140 , DC12 , DC13 | |
Time delay before availability | tv | ≤ 300 ms |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Error indicator | flashes when overcurrent |
MTTFd | 540 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Rated operating voltage | Ue | 24 ... 250 V DC / 24 ... 230 V AC |
Operating voltage | UB | 20 ... 275 V DC / 20 ... 253 V AC |
Standard conformity | |||||
|
Protection class | II | |||||||
| ||||||||
UL approval | cULus Listed, General Purpose "For use in NFPA 79 Applications only" For overcurrent protection, install a fuse with a rated current of max. 3 A and at least 300 V AC/DC | |||||||
CCC approval | Ue 75VDC - 250VDC Ue 75VAC - 230VAC |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Pollution degree | 3 |
Connection type | terminal compartment | ||||||||||
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
Core cross section | up to 2.5 mm2 | ||||||||||
| |||||||||||
Housing material | PA 6.6 / metal | ||||||||||
Sensing face | PA 6.6 | ||||||||||
Housing base | plastic | ||||||||||
Degree of protection | IP67 | ||||||||||
Mass | 255 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Note | Tightening torque: 1.8 Nm (housing) |