Select Your Country
VBA-2A-G11-IL-V1 AS-Interface analog module
Key Benefits at a Glance
- Degree of protection IP68 / IP69K
- Function display for bus, external auxiliary voltage and outputs
- Power supply of outputs from the external auxiliary voltage
- Accuracy ± 0.15 %
- Integrated shielding
- Channel-specific output monitoring
- Communication monitoring
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR