Select Your Country
VAA-2E1A-G10-SAJ/EA2J-1M AS-Interface safety module
Key Benefits at a Glance
- Connection of contact safety switches, e.g. EMERGENCY STOP button
- Applications up to PLe
- Modular safety solution
- Ultra-compact enclosure
- Degree of protection IP67
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of VAA-2E1A-G10-SAJ/EA2J-1M
G10 safety module, 2 safety-related inputs and 1 standard electronic output |
Node type | Safety-Slave | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
UL File Number | E223772 "For use in NFPA 79 Applications only" |
LED FLT | error display; LED red red: communication error or address is 0 | |
LED AS-i | AS-Interface voltage; green LED green: voltage OK flashing green: address 0 | |
LED IN | switching state (input); 2 LED yellow | |
LED OUT | Switching state (output); LED yellow |
Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface (PELV) |
Rated operating current | Ie | ≤ 90 mA |
Protection class | III | |
Surge protection | overvoltage category III | |
Rated insulation voltage | 32 V | |
Pulse withstand voltage | 0.8 kV |
Number/Type | 2 safety-related inputs for mechanical contacts, crossed-circuit monitored: 2 single-channel contacts: up to category 2/PL c to ISO 13849-1 or 1 2-channel contact: up to category 4/PL e to ISO 13849-1 | |
Supply | from AS-Interface | |
Voltage | 20 ... 30 V DC pulsed | |
Current | input current limited ≤ 15 mA, short-circuit protected |
Number/Type | 1 conventional electronic output, PNP | |
Supply | from AS-Interface | |
Voltage | (UASI - 7.0 V) ≤ UOUT ≤ UASI | |
Current | 50 mA , short-circuit/overload protected |
Electromagnetic compatibility | |||||
| |||||
Machinery Directive | |||||
|
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Electrical safety | IEC 61140:2009 | |
Emitted interference | EN 61000-6-4:2007 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | IEC 62026-2:2013 EN 62061:2005 EN 61000-6-2:2005 | |
Functional safety | EN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Profile | S-7.B | |||||||||||||
IO code | 7 | |||||||||||||
ID code | B | |||||||||||||
ID1 code | F | |||||||||||||
ID2 code | 0 | |||||||||||||
Data bits (function via AS-Interface) | InputOutput | |||||||||||||
| ||||||||||||||
Parameter bits (programmable via AS-i) | function | |||||||||||||
|
UL approval | cULus Listed, Type 1 enclosure |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Relative humidity | < 95 % | |
Altitude | ≤ 2000 m above MSL | |
Shock and impact resistance | 30 g, 11 ms in 6 spatial directions 3 shocks 10 g, 16 ms in 6 spatial directions 1000 shocks | |
Vibration resistance | 0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
Pollution degree | 3 |
Degree of protection | IP67 This protection class is achieved by using the AS-Interface flat cable VAZ-FK-S-YE | ||||||||||||||||
Connection | AS-Interface: AS-Interface flat cable Inputs/outputs: open conductor ends | ||||||||||||||||
Material | |||||||||||||||||
| |||||||||||||||||
Cable | |||||||||||||||||
| |||||||||||||||||
Mass | 200 g | ||||||||||||||||
Tightening torque, fastening screws | 1.65 Nm | ||||||||||||||||
Dimensions | |||||||||||||||||
|