Select Your Country
KFD2-SL-4 Solenoid Driver, Power Amplifier
Key Benefits at a Glance
- 4-channel signal conditioner
- 24 V DC supply (Power Rail)
- Output 600 mA per channel
- Logic inputs
- Common safety-oriented disable input
- Line fault detection (LFD)
- Up to SIL 2 acc. to IEC/EN 61508
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL