Select Your Country

Go to global website

AVS58-K Singleturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • 16 Bit singleturn
  • Data transfer up to 2 MBaud
  • Optically isolated RS 422 interface
  • Servo or clamping flange
  • Zero-set function electrically and by preset key

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
SSI interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of AVS58-K

Detection typephotoelectric sampling
Device typeSingleturn absolute rotary encoder
LED greensupply voltage/preset key pressed
LED redinternal diagnostic test failed
Operating voltageUB4.5 ... 30 V DC
Power consumptionP0≤ 1 W
Time delay before availabilitytv< 250 ms
Linearity± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit
Output codeGray code, binary code
Code course (counting direction)cw descending (clockwise rotation, code course descending)
Interface typeSSI
Monoflop time20 ± 10 µs
Resolution
Single turnup to 16 Bit
Overall resolutionup to 16 Bit
Transfer rate0.1 ... 2 MBit/s
Voltage dropUB - 2.5 V
Standard conformityRS 422
Input typeSelection of counting direction (cw/ccw)
Signal voltage
High4.5 ... 30 V or open input (cw ascending)
Low0 ... 1 V (cw descending)
Input current< 6 mA
Switch-on delay< 10 ms
Input typezero-set (PRESET 1)
Signal voltage
High4.5 ... 30 V
Low0 ... 1 V or open input
Input current< 6 mA
Signal durationmin. 100 ms
Switch-on delay< 10 ms after falling input flank
Connectortype 9416 (M23), 12-pin, type 9416L (M23), 12-pin
Cable∅7 mm, 6 x 2 x 0.14 mm2, 1 m
Degree of protectionDIN EN 60529, IP65 (without shaft seal) ; DIN EN 60529, IP66/IP67 (with shaft seal)
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceDIN EN 61000-6-4
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 460 g (combination 1)
approx. 800 g (combination 2)
Rotational speedmax. 12000 min -1
Moment of inertia≤ 30 gcm2
Starting torque< 3 Ncm (version without shaft seal)
Shaft load
Axial40 N
Radial110 N