Select Your Country

Go to global website

NDP-KE2-8E2-FP WIS module primary

Key Benefits at a Glance

  • 8 channels
  • 9 outputs
  • LEDs for display of the output states and communication
  • Deactivation option
  • Housing with removable terminals
  • DIN rail mounting
  • For connection of 1 transmitter head
  • Can only be used in conjunction with NDP20-FP series WIS transmitter

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NDP-KE2-8E2-FP

Inductive transmitter system
Operating voltageUB24 V DC ± 10 %
Number of signal channels8
Signal transfer directionfrom secondary side to primary side
Reverse polarity protectionreverse polarity protected
Current consumptionmax. 1000 mA
MTTFd245 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Switching state8 x LED, yellow
Transfer indicatorTxLED, green
Number1
Input typeActivation input
signal level: ≥ 15 V = active, ≤ 3 V inactive
Input current≤ 1 mA
Internal resistor≥ 15 kΩ
Output type1 Status output (high with proper transfer) and 8 Switch outputs PNP, NO. (switched high) , overload and short-circuit resistant
Voltage dropUd≤ 2.5 V
Load currentmax. 50 mA
Response time≤ 200 ms ( static operation , the transmission heads stand opposite to each other )
Directive conformity
EMC Directive 89/336/EECEN 61000-6-2:2001, EN 61000-6-4:2001, EN 50295:1999
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Material
HousingPA 66-FR
InstallationDIN rail mounting
Mass106 g
NoteMaximum cable length between WIS module and WIS transmitter must not exceed 5 m.