Select Your Country
LFL2-**-U Float Switch
Key Benefits at a Glance
- Switch element: microswitch, mercury-free
- Limit value detection for fluids
- Sleeve design: small diameter, mounting through G1 tap hole possible
- Ball design: high buoyancy


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of LFL2-**-U
Construction type | microswitch with switching ball, change-over contact | |
Series | LFL2-**-U |
Contact loading | 250 V AC/3 A; 150 V DC/0.25 A resistive load; 60 V DC/1 A resistive load | |
Rated insulation voltage | 300 V | |
Pulse withstand voltage | 4 kV | |
Electrical life | ≥ 5 x 104 switching cycles |
Connection | volt-free change-over contact |
Low voltage | |||||
|
Degree of protection | IEC 60529:2001 |
Equipment architecture | This device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements. |
Installation conditions | ||||||||
| ||||||||
Process conditions | ||||||||
|
Ambient temperature | PVC version: 5 ... 70 °C (41 ... 158 °F) PUR version: 5 ... 70 °C (41 ... 158 °F) CSM/CM version: -20 ... 70 °C (-4 ... 158 °F) TPK version: 5 ... 70 °C (41 ... 158 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Altitude | ≤ 2000 m above MSL |
Degree of protection | IP68 |
Material | float: PP (Polypropylene) cable: - PVC version: PVC cable, highly flexible (3 x 0.75 mm2) - PUR version: PUR cable, highly flexible (3 x 0.50 mm2) - CSM/CM version: CSM/CM cable (chlorinated polyethylene, (3 x 0.75 mm2)) - TPK version: TPK cable, (3 x 0.75 mm2) | |
Switching point | switch angle, measured against the horizontal: - upper switch point +25° ±10° - lower switch point -14° ±10° |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Designation | - LFL-Z231, counter nut, G1A, PVC - LFL-Z32, counter weight, grey cast iron with plastic coating (Polycarbonate) - LFL-Z33, counter weight, grey cast iron with ECTFE coating (Halar) - LFL-Z131, gland screw connection G1A, PVC - LFL-Z132, gland screw connection G1A, brass - LFL-Z161, gland screw connection G2A, PVC - LFL-Z431, gland screw connection 1 NPT, PVC - LFL-Z461, gland screw connection 2 NPT, PVC |