Select Your Country

Go to global website

FB8210* Com Unit for FOUNDATION Fieldbus Modular I/O

Key Benefits at a Glance

  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 20 analog or 40 digital channels
  • Communication via FOUNDATION Fieldbus H1
  • HART communication via service bus
  • Configured via the process control system
  • Non-volatile memory for configuration and parameter settings
  • Quick communication set-up
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures
  • Supports multichannel I/O modules
  • Installation in suitable enclosures in Zone 1 or Zone 21
  • Module can be exchanged under voltage (hot swap)
  • Installation in suitable enclosures in Zone 1

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB8210*

Connectionbackplane bus
Rated voltageUr5 V DC , only in connection with the power supplies FB92**
Power consumption2 W
Auxiliary energy24 V DC
Trunk load 20 mA
Fieldbus typeFOUNDATION Fieldbus H1
FOUNDATION Fieldbus
Connectionwired to Ex e terminals via backplane
Baud rate31.25 kBit/s , MBP
ProtocolH1 to IEC 1158-2
Station connectiondirectly at the trunk or via spur protector
Number of stations per bus line1 or 2, depending on the required response times
Number of channels per stationmax. 20 analog, max. 40 digital
Supported I/O modules5 slots, to be filled with (combinations possible):
1*08 digital input, 8-channel, NAMUR
3*05 analog input, 4-channel, 20 mA (HART via service bus)
4*05 analog output, 4-channel, 20 mA (HART via service bus)
5204 Pt100 RTD input, 4-channel
5205 thermocouple input, 4-channel
6305 relay output, 4-channel, 230 V
6306 relay output, 8-channel, 24 V
6*08 digital output, 8-channel, Ex i
6210-6215 digital output, 4-channel, Ex i power
* = variable (2=IS, 3=Ex e)
Bus lengthmax. 1900 m
(must not be exceeded by the sum of all trunk and spur lines)
Spur lengthmax. 120 m
(depending on the number of field devices. Modular I/O station = 1 field device)
Addressingvia PCS (software)
Connectionbackplane bus
LED indicatorLED green (power supply): On = operating, fast flash = cold start
LED red (collective alarm): On = internal fault, flashing = no fieldbus
LED yellow (operating mode): Flashing = active
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2 G Ex d IIC Gb
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
ATEX approvalPTB 97 ATEX 1075

EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV