Select Your Country

Go to global website

NDS-F146-8E2-V1 WIS module secondary

Key Benefits at a Glance

  • 8 channels
  • 8 sensor inputs
  • Fast, flexible installation/separation
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NDS-F146-8E2-V1

Inductive transmitter system
Number of signal channels8
Signal transfer directionfrom secondary side to primary side
Sensor supply voltage12 V ± 10 % , overload and short-circuit resistant
Ripple≤ 5 %
Transfer powermax. 2.5 W (1.5 W at 5 mm)
Load step≤ 100 mA
MTTFd465 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Number8
Input typeInput for sensor signals
Connectable sensor typesDC, 3-wire , PNP ( switched high )
Input current≤ 1 mA
Internal resistor≥ 15 kΩ
Directive conformity
EMC Directive 89/336/EECEN 61000-6-2:2001, EN 61000-6-4:2001, EN 50295:1999
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP65
Material
HousingPA 66-FR
Installationscrew mounting
Mass140 g
NoteMaximum cable length between WIS module and WIS transmitter must not exceed 5 m.