Select Your Country
VAA-4E4A-G16-ZEJ/E2L AS-Interface sensor/actuator module
Key Benefits at a Glance
- Compact design
- Connections via round connector
- AS-Interface connection via M12 metal threaded insert with SPEEDCON
- Function display for bus, ext. auxiliary voltage, inputs and outputs
- Degree of protection IP67 / IP68 / IP69K
- Inputs for 2- and 3-wire sensors
- Supply for inputs from AS-Interface
- Power supply of outputs from the external auxiliary voltage
- Communication monitoring
- Detection of overload on sensor supply
- Detection of output overload with LED per channel
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR