Select Your Country

Go to global website

HiD2024 SMART Transmitter Power Supply/Current Driver

Key Benefits at a Glance

  • 4-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Analog in or analog out signals
  • Sink and source mode outputs
  • SMART pass-through
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Technical data of HiD2024

Signal typeAnalog input/analog output
Safety Integrity Level (SIL)SIL 2
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltageUr20.4 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated currentIr140 mA at 24 V and 20 mA
Power dissipation≤ 1.8 W at 20 mA
Power consumption≤ 3.3 W at 20 mA
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-); 9b(+), 10b(-); 8b(+), 7b(-)
Voltage dropapprox. 6 V or internal resistance 300 Ω at 20 mA
Ripple200 mV eff
Input
Signal4 ... 20 mA
Resistor> 100 kΩ at max. 23 V, with field wiring open
Output
Signal4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt)
4 ... 20 mA (sink mode), operating voltage 15 ... 26 V
Load0 ... 300 Ω (source mode)
ConnectionSL2: 5a(+), 5b(-); 1a(+), 1b(-); 3a(+), 3b(-); 7a(+), 7b(-)
Voltage≥ 15 V at 20 mA
Input
Signal4 ... 20 mA , limited to approx. 30 mA
Output
Signal4 ... 20 mA
Load0 ... 650 Ω
Deviationat 20 °C (68 °F)
≤ ± 0.1 % incl. non-linearity and hysteresis (source mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (sink mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V)
≤ ± 0.2 % incl. non-linearity and hysteresis (analog output mode 4 ... 20 mA)
Influence of ambient temperature< 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F))

Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Rise time10 to 90 % ≤ 20 ms
Output/power supplybasic insulation according to IEC 62103, rated insulation voltage 50 Veff
Display elementsLED
Control elementsDIP switch
potentiometer
Factory settinganalog input with source output
Configurationvia DIP switches
via potentiometer
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D)
Height114 mm
Width18 mm
Depth130 mm
Mountingon termination board
Codingpin 1 and 3 trimmed
For further information see system description.
EU-type examination certificateCESI 02 ATEX 086
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , [exsign] II (1)D [Ex ia Da] IIIC
InputEx ia, Ex iaD
Supply
Maximum safe voltageUm250 V AC (Attention! Um is no rated voltage.)
Equipment
VoltageUo25.2 V
CurrentIo93 mA
PowerPo586 mW
Internal capacitanceCi1.2 nF
Internal inductanceLinegligible
CertificatePF 11 CERT 2109 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
IECEx approval
IECEx certificateIECEx TUN 04.0012
IECEx marking[Ex ia] IIC
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.