Select Your Country

Go to global website

SM1PHEXDP02 ATEX / INMETRO HeadsetSM1P series

Key Benefits at a Glance

  • SENS® Technology - remain aware of surrounding noises and hazards
  • Clear two-way radio communication in high-noise environments
  • Compatible with two-way radios and ecom mobile devices via Bluetooth®
  • Bluetooth cellular connection for conversation and audio streaming (HFP, HSP and A2DP profiles)
  • Improved Short Range with VOX capabilities and additional channel banks for headset-to-headset communications

Show more

Approval
Approval
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SM1PHEXDP02 ATEX / INMETRO

SM1P, Double Protection, Helmet Mount, Zone 1/21, with Bluetooth
DescriptionHelmet Mount
MicrophoneBoom microphone
noise cancelling
Battery typeLi-ion
Rechargeable
2250 mAh
Charging time4 h
Operating duration18 h
BluetoothBluetooth 3.0
HFP (8 KHz and 16 KHz), HSP, A2DP
Range: 15 m
ConnectionsSENS® 360° Situational Awareness: 95 dB(A)


Half-duplex communications, Up to 8 programmable FM channels, Up to 50 meters
Charging temperature0 ... 40 °C (32 ... 104 °F)
Degree of protectionIP54
Mass480 g
ATEX approval
ATEX certificateBaseefa18ATEX0049X
ATEX markingEx-Hexagon I M2 Ex ib I Mb (-20°C to +60°C)
[exsign] II 2G Ex ib IIC T4 Gb (-20°C to +40°C)
[exsign] II 2D Ex ib IIIC T155°C Db (-20°C to +40°C)
IECEx approval
IECEx certificateIECEx BAS 18.0035X
IECEx markingEx ib I Mb (-20°C to +60°C)
Ex ib IIC T4 Gb (-20°C to +40°C)
Ex ib IIIC T155°C Db (-20°C to +40°C)
UKCA approval
UKCA certificateBAS23UKEX0020X
UKCA markingEx-Hexagon I M2 Ex ib I Mb (-20°C to +60°C)
[exsign] II 2G Ex ib IIC T4 Gb (-20°C to +40°C)
[exsign] II 2D Ex ib IIIC T155°C Db (-20°C to +40°C)
INMETRO approval
INMETRO certificateDNV 23.0209 X/00
INMETRO markingEx ib I Mb (-20°C to +60°C)
Ex ib IIC T4 Gb (-20°C to +40°C)
Ex ib IIIC T155°C Db (-20°C to +40°C)
Approved forMining