Select Your Country

Go to global website

AOS 124 Safety control unit

Key Benefits at a Glance

  • Safety control unit
  • one OSE input
  • LED display indicators
  • for door leaf mounting
  • relay output and test input

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AOS 124

Safety control unit
MarkingCE
Function indicator
two yellow indicator LEDs
when both light up, the NO is closed and the NC is open
Operating voltageUB19 ... 35 V DC
19 ... 30 V AC
Power consumptionP0< 1 VA
Test inputCircuit with voltage > 6 V , pull-down 57 kOhm , invertable with X3 jumper
Output typerelay, change-over contact
Switching voltage50 V AC/DC
Switching current0.6 A
Energized/De-energized delaytyp. 100 ms
Response time≤ 20 ms
Functional safetyISO 13849-1 Cat. 2 when using the test input
ISO 13849-1 Cat. 1 without testing
Product standardEN 61000-6-2, EN 61000-6-3
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP65
Connectionscrew terminals , lead cross section 2 x 1 mm2
Material
HousingPolycarbonate
Mass105 g
Dimensions
Height52 mm
Width123 mm
Depth45 mm