Select Your Country

Go to global website

CPS.GR* Wireless Access Point (Ex nR)

Key Benefits at a Glance

  • Glass-fiber reinforced polyester (GRP) enclosure
  • Installation in Zone 2
  • Installation in Zone 21 and Zone 22 (on request)
  • Use of industrial Wireless Access Points in hazardous areas
  • Separate connection enclosure allows for easy installation and maintenance
  • Lightweight solution
  • Customizable configuration of WI-FI and network devices and cable entries as per specification
  • Image and drawing are generic for this device type and may deviate from the specific variant

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CPS.GR*

Wireless Access Point (Ex nR) in glass-fiber reinforced polyester (GRP) enclosure for use in explosion-hazardous areas Zones 2, 21, 22
Operating voltage690 V AC / DC max. , depending on size for ATEX / IECEx
Operating current350 A max. , depending on size and certification
Enclosure coverfully detachable , optional hinges
Cover fixingstainless steel combination Phillips and slotted screw
Cover sealfoamed silicone
Degree of protectionIP66
Cable entry
Number of cable entries2 x M20 for standard variants
As per specification for engineered solutions
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm brass optional
Massdepending on integrated components and selected enclosure size
Shock resistanceIK09 (from GR.18.18.10 and larger, IK09, IK10 apply)
Dimensionsdepending on integrated components
see datasheets of relevant enclosures
values might differ slightly due to casting and manufacturing tolerances
Mountingwall mounting
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Ambient temperaturedepending on integrated components
EU-type examination certificateFIDI 23 ATEX 0082X
MarkingEx-Hexagon II 3G Ex nR IIC T6...T4 Gc
Ex II 3G Ex db nR [ia] IIC T6...T4 Gc
Ex II 3G Ex nR [op is] IIC T6...T4 Gc
Further approvalsavailable on request
Degree of protectionEN60529
CE marking0102
Ordering informationThis Wireless Access Point solution will be delivered completely configured and assembled ready for use. For configuration details please contact customer service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Installed componentsAll major WI-FI Access Point vendors such as Aruba, Cisco, ect.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts
grounding plate, brass
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label