Select Your Country

Go to global website

CBN7-F46E-2EU-Y70154186 Capacitive sensor

Key Benefits at a Glance

  • Flat housing
  • Performance level PLd (EN13849-1) is attainable
  • Raised EMC resistance 100 V/m
  • 6,5 mm non-flush
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CBN7-F46E-2EU-Y70154186

Switching functioncomplementary
Output typeDigital voltage output
Rated operating distancesn6.5 mm
Installationnon-flush
Output polarityDC
Output type4-wire
Installation conditions
B5 mm
C20 mm
F20 mm / 50 mm
Operating voltageUB5 V DC ± 0.5 V
Switching frequencyf0 ... 5 Hz
HysteresisH1 ... 10 % typ. 5 %
Short-circuit protectionyes
Operating currentIL0 ... 10 mA
Lowest operating currentIm0 mA
Off-state currentIr
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 12 mA
Time delay before availabilitytv≤ 100 ms
Performance level (PL)PL d
MTTFd> 7500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)min. 60 %
Output valuechannel 1: object detected: 3 V ± 0,2 V , object not detected: 1 V ± 0,2 V
channel 2: object detected: 1 V ± 0,2 V , object not detected: 3 V ± 0,2 V
Standard conformity
StandardsEN 60947-5-2:2020
EN 60947-5-2/A1:2012
IEC 60947-5-2:2020
IEC 60947-5-2 AMD 1:2012
EN 60947-5-3:2014
EN ISO 13849:2018
EN ISO 13766-2:2018
magnetic field immunity: 6000 A/m according to ISO 11452-8:2015
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeflexible leads
Housing materialPBT
Sensing facePBT
Degree of protectionIP65
Cable
Cable diameter0.91 ... 0.96 mm
MaterialFEP
Number of cores4
Core cross sectionAWG 24 / 19
LengthL600 mm
Dimensions
Height20 mm
Width50 mm
Length5 mm