Select Your Country
OMD10M-R2300-B23-V1V1D-1S 2-D LiDAR Sensor
Key Benefits at a Glance
- High angle resolution
- Can be aligned using an integrated pilot laser
- Measuring method PRT (Pulse Ranging Technology)
- Compact design
- High pollution tolerance
Show more





Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationApprovalsSoftwareRelated Products
Technical data of OMD10M-R2300-B23-V1V1D-1S
R2300, 2-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet |
Measuring range | 0.2 ... 4 m (black 10%) 0.2 ... 10 m (white 90%) | ||||||||||||||||||||||
Reference target | Kodak white (90%) | ||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
Scan rate | 100 s-1 50 s-1 | ||||||||||||||||||||||
Scanning zone | 100° horizontal | ||||||||||||||||||||||
Diameter of the light spot | 25 mm x 100 mm at 10 m | ||||||||||||||||||||||
Filter | Maximum, average, median | ||||||||||||||||||||||
Ambient light limit | 60000 Lux | ||||||||||||||||||||||
Resolution | 1 mm |
MTTFd | 75 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green | |
Data flow indicator | LED yellow: active ethernet LED green: Ethernet link | |
Function indicator | LED red: fault | |
Control elements | none | |
Parameterization indicator | none |
Operating voltage | UB | 10 ... 30 V |
Ripple | 10 % within the supply tolerance | |
No-load supply current | I0 | ≤ 300 mA / 24 V DC |
Power consumption | P0 | < 8 W |
Time delay before availability | tv | < 20 s |
Interface type | Fast Ethernet | |
Protocol | HTTP , UDP/IP |
Input/output type | none |
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1:2014 |
Measuring speed | 50000 measurements per second | |
Measured value noise | typ. 30 mm , 1 sigma | |
Angle resolution | 0.1 ° at 50 Hz | |
Absolute accuracy | typ. ± 30 mm | |
Repeat accuracy | < 12 mm |
Protection class | III (operating voltage 50 V) | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -30 ... 50 °C (-22 ... 122 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | 95 % , no moisture condensation |
Degree of protection | IP65 | ||||||||||
Connection | 4-pin, M12x1 connector, standard (supply) , shield connected on both sides 4-pin, M12x1 socket, D-coded (LAN) | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 0.27 kg | ||||||||||
Tightening torque, fastening screws | 1.5 Nm | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Number of mounting holes | 4 , max. thread depth 9 mm |
Related News and Applications
Read more on news and applications related to this product.