Select Your Country

Go to global website

FB8222B.1.EL Gateway for PROFINET

Key Benefits at a Glance

  • Communication via PROFINET
  • Installation in suitable enclosures in Zone 1
  • Interface between the I/O modules and the PCS/PLC
  • Non-volatile memory for configuration and parameter settings
  • Permanently self-monitoring
  • MRP and S2 redundancy
  • HART communication via HART-IP
  • Shared Device und Dynamic Reconfiguration

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB8222B.1.EL

Gateway for PROFINET
Connectionbackplane bus
Nominal voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation4.24 W
Power consumption4.24 W
Fieldbus typePROFINET
Connection typeM12 , via front connector
Transfer rate10BASE-T, 100BASE-TX 100 MBit/s
Station connectiondirectly to PCS or PLC or via hubs or switches
Cable typeSFTP in accordance with ISO/IEC 11801 for Cat 5e or better
Bus lengthmax. 100 m per link
AddressingDHCP or fixed IP address
Ethernet addressIP V4 address (factory standard setting: 0.0.0.0, auto IP, DHCP)
Supported I/O modulesFB1x01*…FB1x03*, FB1x08*, FB1x09*, FB2x01*...FB2x17*, FB3x01*…FB3x06*, FB4x01*, FB4x02*, FB4x04*…FB4x06*, FB5x01*, FB5x02*, FB5x04*…FB5x06*, FB6x01*, FB6x05*, FB6x06*, FB6x08*, FB6x10*…FB6x17*, FB7x04
PROFINET conformance classCC B
Connectionbackplane bus
Ethernet/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 V DC (SELV/PELV)
RS 485 interface/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 50 V DC
Insulation voltage1500 V AC acc. to IEEE 802.3u
Power supply, internal bus/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 30 V DC
LED indicationSee below in the front view
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 965 g
Dimensions57 x 107 x 151 mm
EU-type examination certificatePTB 19 ATEX 2007 U
MarkingEx-Hexagon II 2G Ex db eb ib q IIC Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015
EN 60079-11:2012
ATEX approvalPTB 19 ATEX 2007 U
IECEx approval
IECEx certificateIECEx PTB 19.0025U
IECEx markingEx db eb ib q IIC Gb
System informationThe module may be installed only in the associated backplanes FB9262BP*.2 in Zone 1, Zone 2, or outside the hazardous area. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.