Select Your Country

Go to global website

568 EX ATEX / IEx Intrinsically safe infrared thermometerFluke

Key Benefits at a Glance

  • Precise measurements with accuracy
  • Easily measure hard-to-reach objects
  • Measurements from Zone 1 into Zone 0
  • Measurements of moving materials
  • Easy emissivity adjustment
  • Data logging up to 99 points
  • 6 languages available

Show more

Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 568 EX ATEX / IEx

Fluke 568 EX, ATEX / IEx
FunctionMin/Max/Average/Difference value
Measuring range
Temperature-40 ... 800 °C (-104 ... 1,472 °F)
Internal data memoryUp to 99 points with time and date
Display
Resolution0.1 °C / 0.1 °F
Battery type2x AAA, type approved
Operating duration4 h (continuous operation)
Measuring principleInfrared
Distance to measuring spot size50:1 (D:S)
Measuring spot markingSingle-point laser
Infrared range8 ... 14 µm
Emissivity adjustment0.10 to 1.00 (step size 0.01)
Accuracy> 0 °C ±1 °C or 1% whichever is greater
Response time< 500 ms
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Massapprox. 365 g
Dimensions175 mm x 166 mm x 55 mm
ATEX approval
ATEX certificateEPS 13 ATEX 1 525 X
ATEX markingEx-Hexagon II 2G Ex ia op is IIC T4 Gb
INMETRO approval
INMETRO certificateIEx 13.0122X
INMETRO markingEx ia op is IIC T4 Gb
0 °C ... Tamb ... +50 °C
Scope of deliveryFluke 568 EX
Batteries
Leather grip
Carrying case
Thermocouple probe type K
Documentation