Select Your Country

Go to global website

VOS-LE-COV45 Protective Cover

Key Benefits at a Glance

  • Protective cover for VOS2000 camera with C-mount lenses
  • Protects the lens from dust and water spray
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VOS-LE-COV45

Robust protective cover for the VOS2000 camera to protect the lens from moisture, dirt and dust and to increase the IP rating to IP67.
MaterialHousing: aluminum, anodized
Glass : Acrylic
Dimensions
Length47.5 mm
Diameter56 mm
Lens lengthmax. 45 mm (length with filter)
Lens diametermax. 48 mm incl. locking screws