Select Your Country

Go to global website

VAZ-2E2A-G20-ZPA1 ZPA Motor Roller Module

Key Benefits at a Glance

  • Inputs for 3-wire sensors
  • Outputs for DC roller motors (drum motors)
  • Interface for coupling with adjacent zones
  • Connection of motors and sensors via M8 connectors
  • Operating mode, motor speed and start/stop ramp can be configured using the rotary switch
  • Supply of 24 VDC, connection via insulation piercing technology with gold-plated contact pins
  • Function indicator for power supply, inputs and outputs, and zone coupling

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VAZ-2E2A-G20-ZPA1

Stand-alone G20 MDR module with integrated ZPA logic for 2 digital inputs and 2 connections for MDRs
UL File NumberE223772 "For use in NFPA 79 Applications only"
Compatible roller motorsInterroll EC310, Interroll EC5000 24V AI (20W / 35W / 50W), Rulmeca BL3, Itoh Denki PM500XK, Itoh Denki PM500XC
SwitchS1: motor speed; rotary switch, 10 positions
S2: direction of rotation and start/stop ramp; rotary switch, 10 positions
S3: operating mode, rotary switch, 10 positions
LED ERRMotor fault; 2 yellow LEDs
yellow: motor error
flashing yellow: motor protection unit defective
LED PWRSupply voltage UPWR; green LED
LED INswitching state (input); 2 LED yellow
LED MOTMotor active; 2 yellow LEDs
LED XINZone coupling input active; 2 yellow LEDs
LED XOUTZone coupling output active; 2 yellow LEDs
Rated operating voltageUe18 V ... 30 V DC PELV (via UPWR)
Rated operating currentIe≤ 30 mA (Closed-circuit current) max. 10 A (<2 s)
Surge protectionUPWR: overvoltage category II, securely isolated power supply (PELV)
Interface typeInterface for coupling zones with one input and one output for control signals X1
Physical 4-pin M12 socket
Electronic output: PNP, overload and short-circuit proof (X1OUT)
Input: PNP, galvanically isolated, potential-free (X1IN)
Load currentInput: ≤ 8 mA (internally limited)
Output: 10 mA
VoltageInput: max. 30 V DC
Output (via UPWR): ≥ (UPWR - 2 V)
Switching pointin accordance with DIN EN 61131-2 (type 1)
0 (undamped): ≤ 0.5 mA
1 (damped): ≥ 2 mA
Interface typeInterface for coupling zones with one input and one output for control signals X2
Physical M12 connector, 4-pin
Electronic output: PNP, overload and short-circuit proof (X2OUT)
Input: PNP, galvanically isolated, potential-free (X2IN)
Load currentInput: ≤ 8 mA (internally limited)
Output: 10 mA
VoltageInput: max. 30 V DC
Output (via UPWR): ≥ (UPWR - 2 V)
Switching pointin accordance with DIN EN 61131-2 (type 1)
0 (undamped): ≤ 0.5 mA
1 (damped): ≥ 2 mA
Number/Type2 Inputs for 3-wire sensors (PNP), DC
Supplyvia UPWR
Current loading capacity500 mA , overload and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2
0 (undamped) ≤ 0.5 mA
1 (damped) ≥ 2.0 mA
Input filter10 ms
Number/Type2 outputs for DC roller motors (MOT1, MOT2)
Supplyvia UPWR
Current3.5 A continuous current , 5 A (<2 s) , max. 7.5 A (<0,3 s) per motor
Overload protectionFuse 5 A, I2t = 53.7 A2s per motor
Velocity signalUS1.4 … 13 V at no-load
Ri = 5.6 kΩ, RLOAD ≥ 35 kΩ
Control using rotary switch S1
Rotation direction signalUDlow: high impedance
high; ≥ (UPWR - 1.0 V) in no-load operation
Ri = 5.6 kΩ, RLOAD ≥ 5 kΩ
Control using rotary switch S2
Motor faultNPN digital input, U0 = 14 V, Ri = 34 kΩ
0 (no error) ≥ 125 µA
1 (error) ≤ 25 µA
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005 , EN 61326-1:2006
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree2
Degree of protectionIP65 in accordance with EN 60529 (not certified by UL)
ConnectionPWR: insulation piercing technology
Black flat cable
Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104
Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded)
Matching connector: LM004-Gx1-A or similar
Outputs: NF005-SS1-B (5-pin, bushing contacts, snap lock, B-coded)
Matching connector: NM005-Sx1-B or similar
Zone coupling: M12 round plug connector in accordance with EN 61076-2-101
X1: M12, 4-pin, bushing contacts, screw-locking, A-coded
Female connector: M12, 4-pin, connector contacts, screw-locking, A-coded
X2: M12, 4-pin, connector contacts, screw-locking, A-coded
Female connector: M12, 4-pin, bushing contacts, screw-locking, A-coded
Mass310 g
Dimensions
Height27.5 mm
Width131.5 mm
Length54 mm
Mounting2 clips with ∅ 8 mm drill hole
Cable length1 m (inputs/outputs) , 1.5 m (zone coupling), max. 30 m
NoteThe flat cable routing is designed for 100 actuation cycles