Select Your Country

Go to global website

IA6-12GM50-IU-V1-Y70109009 Inductive analog sensor

Key Benefits at a Glance

  • Inductive analog sensor
  • Analog output 1 mA ... 5 mA/ 0 V ... 5 V
  • 0...6 mm quasi flush
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of IA6-12GM50-IU-V1-Y70109009

Output typeAnalog current output or analog voltage output
Installationquasi flush
Output polarityDC
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
18 mm x 18 mm x 1 mm
Reduction factor rAl 0.33
Reduction factor rCu 0.28
Reduction factor r304 0.8
Reduction factor rBrass 0.43
Measuring range0 ... 6 mm
Output type4-wire
Installation conditions
A2 mm
B12 mm
C18 mm
F14 mm
Operating voltageUB10 ... 30 V , residual ripple 20 % UB
Limit frequency (3dB)1000 Hz
Reverse polarity protectionyes
Short-circuit protectionyes
Repeat accuracyR± 0.32 mm
Resolution0 ... 1 µm
No-load supply currentI0≤ 10 mA
MTTFd551 a
Diagnostic Coverage (DC)0 %
Output type0 ... 5 V / 1 ... 5 mA
Load resistorCurrent output A2: 1 kΩ (UB=10V) / 5 kΩ (UB=30V)
Load currentVoltage output A1: ≤ 10 mA
Recovery time20 ms
Adjustment tolerance zero point≤ ± 10 % of full-scale value
Temperature drift± 5 % (0 ... 70 °C)
± 10 % (-25 ... 0 °C)
Residual ripple20 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialchromium plated brass
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass27 g
Dimensions
Length60 mm
Diameter12 mm