Select Your Country

Go to global website

SM1PEWISPF01 NAM HeadsetSM1P series

Key Benefits at a Glance

  • SENS® Technology - remain aware of surrounding noises and hazards
  • Clear two-way radio communication in high-noise environments
  • Compatible with two-way radios and ecom mobile devices via Bluetooth®
  • Bluetooth cellular connection for conversation and audio streaming (HFP, HSP and A2DP profiles)
  • Improved Short Range with VOX capabilities and additional channel banks for headset-to-headset communications

Show more

Product Compliance: USA - cSGSus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SM1PEWISPF01 NAM

SM1P, Behind-The-Neck, Division 1, with Bluetooth
DescriptionBehind-The-Neck
MicrophoneBoom microphone
noise cancelling
Battery typeLi-ion
Rechargeable
2250 mAh
Charging time4 h
Operating duration18 h
BluetoothBluetooth 3.0
HFP (8 KHz and 16 KHz), HSP, A2DP
Range: 15 m
ConnectionsSENS® 360° Situational Awareness: 95 dB(A)


Half-duplex communications, Up to 8 programmable FM channels, Up to 50 meters
Charging temperature0 ... 40 °C (32 ... 104 °F)
Degree of protectionIP54
Mass428 g
NEC/CEC approval
NEC/CEC certificateSGSNA/18/SUW/00190
NEC/CEC markingClass I, Division 1, Groups A-D T3C (-20°C to +40°C)
Class I Zone 0 AEx ia IIC T3 Ga (-20°C to +40°C)
Ex ia IIC T3 Ga (-20°C to +40°C)
Approved forMining