Select Your Country

Go to global website

6000-TSEN-01 6000 Series temperature sensor

Key Benefits at a Glance

  • Remote sensor
  • Suitable for Zone 1 and Division 1 mounting
  • Intrinsically safe when used with the 6000 Series purge system control unit
  • Easy mounting for temperature measurements up to 3 m from the temperature hub
Product Compliance: Europe – CE
Approval
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 6000-TSEN-01

Temperature Sensor for 6000 Series Purge system
Series6000 Series
SystemType X Purge ; Ex pxb Purge
Connection
Power+ , - , sensors
Rated voltageUr5.5 V DC
Rated currentIrmax. 10 mA
Open loop voltage9.6 V
Distance3 m from 6000 control unit
3 m from 6000-TEMP-01
Ambient temperature-20 ... 100 °C (-4 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Relative humidity< 95 % non-condensing
Vibration resistance1 g , 10 ... 100 Hz , all axes
Impact resistance30 g, 11 ms, all axes
Housing materialRyton BR III BL
Degree of protectionIP65
CableGray PVC
Diameter5.03 mm2
Wire gauge22 AWG
Massapprox. 110 g
Dimensions50 mm x 25 mm x 5 mm
Mountingpanel or DIN rail mounting
EU-type examination certificateUL/Demko 07 ATEX 0705753X
UL approvalFile no: E184741
cULusFile no: E184741
IECEx approvalIECEx UL 08.0003X