Select Your Country
3/22/2023Everything under Control with Explosion-Protected Polyamide Control Units

The new range of local control units from Pepperl+Fuchs allows users to literally have everything under control—designed with type of protection Ex db eb, the LRP series models offer a clever solution for switching and controlling circuits in hazardous areas designated ATEX/IECEx Zones 1/21 and 2/22.
Made of durable yet lightweight polyamide, the control units comply with degree of protection (IP66) and feature a concealed silicone rubber gasket that ensures that the enclosure benefits from a long-term tight seal. Combined with the wide temperature range of -40 °C to +55 °C, this means the solutions can be easily used in harsh ambient conditions and outdoor areas.
Highlights of the LRP Control Units
- Industry-leading function-to-size ratio: Installation of up to five operators enables operation of multiple functions in a small un
- Fast delivery times: Most popular variants directly from stock
- Custom labeling: Various sizes of label holders even for fully equipped units
- User-specific configurations: Up to two cable entries on the same face for space-saving installations
- Application flexibility: Well developed range of enclosures that can easily accommodate large operators or ammeters
- State-of-the-art: Broad product portfolio with modern, lightweight and durable design
- Easy access and wiring: Ideally positioned, removable grounding point
- High durability: Concealed gasket ensures reliable IP66 degree of protection
- Worldwide service and support: Professional support and advice from electrical explosion protection experts