Select Your Country

Go to global website

KCD2-SR-2.SP Switch Amplifier

Key Benefits at a Glance

  • 2-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Relay contact output
  • Line fault detection (LFD)
  • Housing width 12.5 mm
  • Connection via spring terminals with push-in connection technology
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KCD2-SR-2.SP

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
ConnectionPower Rail or terminals 9+, 10-
Rated voltageUr19 ... 30 V DC
Ripple≤ 10 %
Rated currentIr≤ 46 mA
Power dissipation≤ 900 mW
Power consumption≤ 900 mW
Connection sidefield side
Connectionterminals 1+, 2-; 3+, 4-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Safety noteIf load voltage > 50 V, de-energize before removing the terminals.
Connection sidecontrol side
Connectionterminals 5, 6; 7, 8
Output Isignal ; relay
Output IIsignal ; relay
Contact loading250 V AC/2 A/cos φ > 0.75; 126.5 V AC/4 A/cos φ > 0.75; 30 V DC/2 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Mechanical life107 switching cycles
Switching frequency≤ 10 Hz
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010+A1:2019+A1:2019/AC:2019
Electromagnetic compatibilityNE 21:2017 , EN 61326-3-1:2017 , EN IEC 61326-3-2:2018
Degree of protectionIEC 60529:1989+A1:1999+A2:2013
Functional safetyIEC/EN 61508:2010
InputEN 60947-5-6:2000
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connectionspring terminals
Massapprox. 100 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.