Select Your Country

Go to global website

FB9274-300 Backplane Connection Cable

Key Benefits at a Glance

  • Connection of base and extension backplanes
  • For FB system
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB9274-300

Backplane Connection Cable
Number of pins12
Connection 1cable end
Connection 2cable end
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Cable
Colorgrey
LengthL300 cm
Mass530 g