Select Your Country
NBN8-18GM50-E0 Inductive sensor
Key Benefits at a Glance
- 8 mm non-flush
- Extended temperature range
-40 ... +85 °C - Extended operating voltage range
- Flexible use with versatile mounting opportunities






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PT
- SV
Technical data of NBN8-18GM50-E0
Switching function | Normally open (NO) | |
Output type | NPN | |
Rated operating distance | sn | 8 mm |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | sa | 0 ... 6.48 mm |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 24 mm x 24 mm x 1 mm | |
Reduction factor rAl | 0.44 | |
Reduction factor rCu | 0.42 | |
Reduction factor r304 | 0.76 | |
Reduction factor rBrass | 0.52 | |
Output type | 3-wire |
Operating voltage | UB | 6 ... 36 V |
Switching frequency | f | 0 ... 1650 Hz |
Hysteresis | H | typ. 5 % |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | Ud | ≤ 1 V |
Operating current | IL | 0 ... 200 mA |
Off-state current | Ir | max. 150 µA |
No-load supply current | I0 | ≤ 10 mA |
Time delay before availability | tv | ≤ 10 ms |
Switching state indicator | LED, yellow |
MTTFd | 1598 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
PWIS conformity | VDMA 24364-C1/T100°C-W |
Standard conformity | |||||
|
Protection class | II | |||||||
| ||||||||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |||||||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
Marine approval | DNVGL TAA00003AK |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Connection type | cable | |||||||||||||||||||||||||
Housing material | brass , white bronze coated | |||||||||||||||||||||||||
Sensing face | PBT , green | |||||||||||||||||||||||||
Degree of protection | IP65 / IP66 / IP67 / IP68 | |||||||||||||||||||||||||
Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Mass | 110 g | |||||||||||||||||||||||||
Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Mounting | with nuts, M18 | |||||||||||||||||||||||||
Tightening torque | ≤ 30 Nm |
Scope of delivery | 2 self locking nuts in scope of delivery |