Select Your Country

Go to global website

INX360D-F99-I2E2-V15-Ex Inclination sensor

Key Benefits at a Glance

  • Explosion-proof housing
  • Installation in Zone 1 and Zone 21
  • E1-Type approval
  • Measuring range 0 ... 360°
  • Analog output 4 mA ... 20 mA
  • Evaluation limits can be taught-in
  • 2 programmable switch outputs
  • High shock resistance
  • Increased noise immunity 100 V/m

Show more

Product Compliance: Europe – CE
Approval
Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of INX360D-F99-I2E2-V15-Ex

TypeInclination sensor, 1-axis
Measuring range0 ... 360 °
Absolute accuracy≤ ± 0.5 °
Response delay≤ 20 ms
Resolution≤ 0.1 °
Repeat accuracy≤ ± 0.1 °
Temperature influence≤ 0.027 °/K
MTTFd300 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED, green
Teach-in indicator2 LEDs yellow (switching status), flashing
Button2 push-buttons ( Switch points programming , Evaluation range programming )
Switching state2 yellow LEDs: Switching status (each output)
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv≤ 200 ms
Output type2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected
Operating currentIL≤ 100 mA
Voltage drop≤ 3 V
Output type1 current output 4 ... 20 mA
Load resistor0 ... 200 Ω at UB = 10 ... 18 V
0 ... 500 Ω at UB = 18 ... 30 V
Standard conformity
Shock and impact resistance100 g according to DIN EN 60068-2-27
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
IECEx approvalIECEx INE 14.0029X
ATEX approvalINERIS 14 ATEX 0022X
Device type: EJB4A.D.CP-INX360D-F99-I2E2
MarkingEx-Hexagon II 2 GD Ex db IIB+H2 T6 Gb, II 2 GD Ex tb IIIC T85 °C Db
E1 Type approval10R-04
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Connection typeConnection terminals, max. conductor cross-section 2.5 mm2
Conductor cross section0.14 ... 2.5 mm2
Cable glandfor cable diameter 3 ... 8.5 mm
Cover fixingstainless steel socket cap head screws
ScrewsM6
Housing materialSeawater-resistant aluminum
Finishepoxy coated RAL 7005 (grey)
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP66
Mass9 kg
Dimensions
Height175 mm
Width226 mm
Length303 mm
Switching output 1-30 ° ... 30 °
Switching output 2-30 ° ... 30 °
Analog output-45 ° ... 45 °