Select Your Country

Go to global website

6100-MP-LPP-* 6100 series pressure sensor

Key Benefits at a Glance

  • Universal mounting in any orientation
  • Measures internal pressures from 0 to 25 mbar
  • 1 1/2 inch NPT process connection
  • Intrinsically safe when connected to 6100 control unit
Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • PT

Technical data of 6100-MP-LPP-*

6100 series purge and pressurization system pressure sensor
Series6100 Series
SystemEx pxb Purge
Hazardous environmentgas
Connection
PowerIntrinsically safe connection to the 6100 control unit
SignalBus connection to 6100 control unit
ConnectionM12 connector, 4-pin, max length 30 m
LED indicationpower: green
Maximum pressure0 ... 25 mbar (0 ... 10 in wc) pressure range
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 80 °C (-22 ... 176 °F)
Relative humidity5 ... 95 %, noncondensing
Vibration resistance10 ... 100 Hz , 1 g, all axes
Impact resistance30 g, 11 ms, all axes
Material5052 anodized aluminum, 6061T6 anodized aluminum
Installation- any orientation to enclosure
- not gravity dependent
Massapprox. 0.5 kg (1.1 lb)
Dimensions57.2 mm x 81.1 mm x 82.6 mm (2.3" x 3.2" x 3.3")
Height146 mm
Width127.5 mm
Depth82.5 mm
Mounting1 1/2" NPT knockout (50.8 mm (2") hole)
with sealing washer and nut
CertificateCML 19 ATEX 1425X
MarkingEx-Hexagon II 2 G Ex ib [pxb Gb] IIC T4 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-2:2014
EN 60079-11:2012
IECEx approvalIECEx CML 19.0156X
Ex ib [pxb Gb] IIC T4 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Supplemental Standards : EN 61010-1:2010