Select Your Country

Go to global website

BTC14N-* Industrial Box Thin Client

Key Benefits at a Glance

  • Industrial-grade box thin client for 24/7 operation
  • Long-term support with product availability for more than 5 years
  • Supports up to four modern Ultra HD (4K) monitors with 60 Hz (with optional 8GB DDR4 RAM)
  • Compact footprint
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of BTC14N-*

Industrial Box Thin Client
ProcessorAMD Ryzen Embedded V1202B
RAM4 GB DDR4 (standard)
8 GB DDR4 (optional)
Mass storage32 GB M.2 MSATA MLC
Power supplyInput voltage: 12 ... 28 V DC
Input current: max. 4.46 A ... 1.48 A
Input via 2.5 mm power socket (with double insulation from the power supply)
Interface typeFront side: 2 x USB 2.0, power button, audio line out, 2 antenna connections (no preinstalled wireless interfaces)
Back side: 2 x 1000Base-T Ethernet, 4 x DisplayPort™ 1.2 (Support for 2 x Ultra HD with 4K at 60 Hz), 1 x DC (DC jack 5.5 x 2.5 mm with lock mechanism), 2 x USB 3.0 (Super Speed), 1 x RS-232/RS-485 with DB-9 connector
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55032:2015, AC:2016
EN 55035:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating systemVisuNet RM Shell 6 (based on Windows® 10 Enterprise LTSC 2021)
Optional:
TTR: ThinManager Ready
Operating temperatureTemperature classes:
N1: Industrial temperature grade 0°... 55° C (32 ... 131 °F)
N0: Standard temperature grade -20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity≤ 90 % at 40 °C (non-condensing acc. to EN 60068-2-78)
Shock resistance40 g (11 ms) when operating
Vibration resistance3 grms
5 ... 500 Hz
Degree of protectionIP4x
Mass2.47 kg
Dimensions260 mm x 200 mm x 56 mm
MountingDesktop or wall mounting, VESA mount (100 x 100 mm and 75 x 75 mm) and DIN-rail mounting via optional adapter
Notepassive cooling , no moving parts
Power supply not included.
UL approval"UL Listed" for Canada and USA, E223772 (NRAQ, NRAQ7) (Ordinary Location)
Approved forCE, 2014/30/EU (EMC), 2011/65/EU (RoHS)