Select Your Country

Go to global website

DA5-IU-C Process indicator

Key Benefits at a Glance

  • Bright, high contrast 5-digit LED indicator
  • Leading zero suppression
  • Adjustable decimal point
  • Maximum- and minimium-value display
  • Integrated counter with specific scaling

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of DA5-IU-C

Digital display unit
Measuring frequency10 measurements per second
Pre-selectionnone
Data storage106 storage cycles or 10 years, EEPROM
Programmingkeypad-driven menu
Type7-segment LED display, red
Number of digits5
Display valuedigit height 8 mm
Key interlock-
Display interval-19999 ... 99999
Decimal pointfreely adjustable
Resolution14 Bit
Scale factorvia linear characteristic curve
Resetmaximum value, manually
Operating voltageUB10 ... 30 V DC
Power consumptionP01.5 VA
Impedance1 MOhm
Voltagemax. 30 DC
Analog voltage input0 ... 10 V / 2 ... 10 V DC
Analog current input0 ... 20 mA / 4 ... 20 mA
Accuracy< 0.1 % of the total measuring range at 20 °C
Temperature influence< 70 ppm/K ambient conditions
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity≤ 80 % (noncondensing)
Degree of protectionIP65 (front)
Connection7-pin screw terminal
max. core cross section 0.34 ... 1.5 mm2
Massapprox. 50 g
Dimensions48 mm x 24 mm x 65 mm
Mountinglatch fastener/mounting frame