Select Your Country

Go to global website

VAZ-HORN-40MM-85DBA-2TONE Stack light siren element

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • 2 different tone options
  • 40-mm-series
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-HORN-40MM-85DBA-2TONE

Stack light siren element, 2 tones
Signal typeContinuous tone, pulse tone
UL File NumberE223176
Colorgrey
Frequency2.9 kHz
Loudness85 dB
Rated operating voltageUe24 V AC/DC
Rated operating currentIe≤ 80 mA
Inrush current500 mA
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP66
ConnectionBayonet system
MaterialPC
Mass25 g
Dimensions
Height44 mm
Diameter40 mm
Life spanmin. 5000 hours