Select Your Country

Go to global website

KFA6-STR-1.24.4 Power Supply

Key Benefits at a Glance

  • 115/230 V AC supply
  • Output 24 V DC, 4 A
  • Fused output
  • Power Rail connection
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFA6-STR-1.24.4

Electric power supply; removable terminals; supply voltage 92 V ... 265 V AC; output voltage 24 V DC, 4 A; suitable for Power Rail supply
Connectionterminals 1(PE), 2 (L1), 3 (N)
Rated voltageUr92 ... 265 V AC , 47 ... 63 Hz
Rated currentIr2.1 ... 0.84 A
Fusingback-up fuse :
B characteristic: 16 A
B characteristic: 10 A
C characteristic: 6 A
Failure override time> 75 ms / 230 V AC ; 5 ms / 115 V AC
Connectionterminals 4+, 6-
Current0 ... 4 A , Power Rail limiting by means of fuse 4 AT , electron. limitation typ. 4.6 A
Output currentmax. 4 A
Output voltage24 V DC
Ripple< 100 mV ss
Efficiencytyp. 87 %
Voltage limitation< 28 V DC
Power supply/Outputfor 253 V AC design insulation voltage
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 55011:2009+A1:2010 , EN 61000-3-2:2014 , EN 61000-3-3:2013 , EN 61000-6-1:2007 , EN 61000-6-2:2005 , EN 61000-6-3:2007+A1:2011 , EN 61000-6-4:2007+A1:2011
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionself-opening connection terminals
Core cross sectionmax. 2 x 2.5 mm2
Massapprox. 800 g
Dimensions140 x 101 x 114 mm (5.5 x 4.0 x 4.5 inch) (W x H x D)
Height101 mm
Width140 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.