Select Your Country
KCD2-RR2-Ex1 Resistance Repeater
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Resistance and RTD input (Pt100, Pt500, Pt1000)
- Resistance output
- Accuracy 0.1 %
- Line fault detection (LFD) for Pt100
- Housing width 12.5 mm
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KCD2-RR2-Ex1
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | within the supply tolerance | |
Rated current | Ir | < 28 mA |
Power consumption | 0.35 W (24 V and 1 mA sense current), 0.85 W (30 V and 10 mA sense current) |
Connection side | field side | |
Connection | terminals 1, 2, 3, 4 | |
Line fault detection | yes , at Pt100 | |
Lead resistance | ≤ 10 % of resistance value | |
Transmission range | 0 ... 10 mA | |
Available voltage | 7 V | |
Line fault detection | < 30 nA |
Connection side | control side | |
Connection | terminals 5-, 7-, 6+, 8+ | |
Current | 0 ... 10 mA | |
Available voltage | 0 ... 4.2 V | |
Fault signal | field voltage < 150 mV or > 4 V, depending on lead disconnected | |
Reverse polarity protection | for I < 10 mA or U < 20 V |
Accuracy | 0.1 % | ||||
Deviation | Im ≥ 1 mA: ±0.1 % of Rm or ± 0.1 Ω (the larger value is applicable) Im < 1 mA: accuracy reduces in proportion to Im. e. g. Im = 0.1 mA: ± 1 % of Rm or 1 Ω (the larger value is applicable). | ||||
| |||||
Settling time | ≤ 5 ms | ||||
Rise time/fall time | ≤ 2 ms (10 ... 90%) |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN IEC 61326-3-2:2018 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BASEEFA 10 ATEX 0061X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Certificate | BASEEFA 10 ATEX 0062X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |