Select Your Country
LB9023BP08110.0.E Base Backplane
Key Benefits at a Glance
- Backplane for LB-System
- For MODBUS TCP/IP
- Max. 8 slots for I/O modules
- Mounting in Zone 2, Class I/Div.2 or in the safe area


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of LB9023BP08110.0.E
Suitable components | Extension Backplane LB9025BP08100.1 Bus Coupler LB8111A* |
Bus coupler | 1 | |
Supply | 1 | |
I/O modules (single width) | max. 8 | |
I/O modules (dual width) | max. 4 |
Maximum safe voltage Um | 60 V DC (SELV/PELV) | |
Input voltage range | U | 18 ... 32 V DC (SELV/PELV) |
Redundancy | no |
Fieldbus type | MODBUS TCP | |
Redundancy | no |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | EN 60529 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Altitude | max. 2000 m | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Degree of protection | IP20 | ||||||||||
Mass | approx. 1010 g | ||||||||||
Dimensions | (W x H x D) 275 x 127 x 80 mm (10.8 x 5 x 3.15 inch) , without modules | ||||||||||
|
Certificate | BVS 16 ATEX E 089 X | ||||
| |||||
Directive conformity | |||||
|
UL approval | E106378 | ||||
| |||||
IECEx approval | BVS 09.0037X | ||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |