Select Your Country
KCD2-SON-Ex2.R2 Switch Amplifier
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- Application-specific outputs
- 2 passive transistor outputs (resistive)
- Line fault transparency (LFT)
- Housing width 12.5 mm
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KCD2-SON-Ex2.R2
Signal type | Digital Input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | ≤ 10 % | |
Rated current | Ir | 35 ... 25 mA |
Power dissipation | ≤ 750 mW |
Connection side | field side | |
Connection | terminals 1+, 2-; 3+, 4- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA | |
Pulse/Pause ratio | min. 100 µs / min. 100 µs |
Connection side | control side | |
Connection | output I: terminals 5, 6 ; output II: terminals 7, 8 | |
Rated voltage | Ur | 19 ... 30 V DC |
Response time | ≤ 200 µs | |
Output I, II | signal or fault message, passive transistor output (resistive) 0-signal: 15 kΩ ± 5 % 1-signal: 5 kΩ ± 5 % fault: > 100 kΩ | |
Collective error message | Power Rail |
Switching frequency | ≤ 5 kHz |
Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Output/power supply | basic insulation according to EN 50178, rated insulation voltage 50 Veff | |
Output/Output | basic insulation according to EN 50178, rated insulation voltage 50 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2011 , EN 61326-3-2:2008 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | IEC 61010-1:2010 | |
Input | EN 60947-5-6:2000 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BASEEFA 13 ATEX 0080 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Certificate | CML 19 ATEX 4410 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.