Select Your Country

Go to global website

WHA-BLT-F9D0-N-A0-Z0-Ex1 Bullet WirelessHART Adapter

Key Benefits at a Glance

  • Installation in Zone 0, 20
  • Installation in Class I, II, Division 1
  • Installation in Class III
  • Installation in Class I, Division 2
  • Ex i circuits for Ex i field devices
  • Cast aluminum housing
  • Loop powered
  • Direct mounting on HART or 4 mA ... 20 mA field device
  • Encapsulated antenna
  • Up to 8 field devices in multidrop

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: USA - cFMus
WirelessHART interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of WHA-BLT-F9D0-N-A0-Z0-Ex1

Rated voltageUr7 ... 30 V DC
Rated currentIr< 1 mA , max. 25 mA
Output current3.2 ... 25 mA
Supplyloop power for field devices
voltage: 1 ... 2.5 V DC, adjustable in steps of 0.5 V
Connection- 5 wires, 600 mm long, exiting from male thread NPT1/2
- 1 external grounding point
HART communication
ProtocolHART 7.1, backward compatible
Number of devicesup to 8 HART field devices (depending on installation)
Interfaceinternal antenna
CommunicationWirelessHART specifications
- physical layer: IEEE 802.15.4.2006
- frequency band: 2.4 GHz (ISM band, licence free)
- maximum transmit power: +10 dBm
- outdoor transmission range: 235 m
- communication standard: WirelessHART acc. to IEC 62591
Radio and telecommunication terminal equipmentThe usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning.
Directive 2014/53/EUEN 300 328 V2.1.1:2016
EN 301 489-1 V2.2.0:2017
EN 301 489-17 V3.2.0:2017
FCC CFR47 Part 15 B and CANSI C63.4-2003 , FCC ID: X89-WA1101
Degree of protectionIEC 60529:2013
Ambient temperaturetemperature class T5: -40 ... 85 °C (-40 ... 185 °F)
temperature class T6: -40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 100 %
Degree of protectionIP67
Materialaluminum alloy with polyurethane enamel paint
Mass460 g
Dimensions60.8 x 60.8 x 100 mm (l x w x h)
Height100 mm
Diameter60.8 mm
EU-type examination certificateFM 17 ATEX 0046 X
MarkingEx-Hexagon II 1G Ex ia IIC T6...T5 Ga
[exsign] II 1D Ex ia IIIC T95°C Da
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012
FM approvalFM 17 NUS 0010
FM 17 US 0191 X
Control drawing116-0425 (cFMus)
Approved forIS Class I, II, III, Division 1, Groups A-G
Class I, Zone 0, AEx ia IIC T6...T5 Ga
Zone 20, AEx ia IIIC T95°C Da
CSA approvalFM 17 NCA 0004
FM 17 CA 0102 X
Control drawing116-0425 (cFMus)
Approved forIS Class I, II, III, Division 1, Groups A-G
Ex ia IIC T6...T5 Ga
Ex ia IIIC T95°C Da
associated apparatus [Ex ia]
IECEx approval
IECEx certificateIECEx FMG 17.0020X
IECEx markingEx ia IIC T6...T5 Ga , Ex ia IIIC T95°C Da
StandardsIEC 60079-0:2011 , IEC 60079-1:2014 , IEC 60079-11:2011 , IEC 60079-31:2013
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.