Select Your Country

Go to global website

PSU1200-J2-AC-N0 AC Power Supply

Key Benefits at a Glance

  • Certified for ATEX and IECEx Zone 2/22
  • Galvanic isolation between input and output
  • Provides an output power up to 80 W at 24 V DC
  • Fully IP66 rated
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of PSU1200-J2-AC-N0

AC Power Supply
Input voltage115/230 V AC , 50/60 Hz
Input currentmax. 1.5/0.7 A
Output currentmax. 3.3 A
Voltage24 V DC (SELV)
Power80 W with derating
Power dissipation15 W at 80 W output power
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating temperature-20 ... 65 °C (-4 ... 149 °F) with derating
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humidity93% at 40°C, non-condensating, according to EN 60068-2-78
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Core cross sectionmax. 2.5 mm2 (14 AWG)
Degree of protectionIP66
Material
Housinganodized aluminum
Massapprox. 3.2 kg
Dimensions245 mm x 122 mm x 58 mm
EU-type examination certificateBVS 16 ATEX E 097 X
MarkingEx-Hexagon II 3G Ex ec q IIC T4 Gc
[exsign] II 3D Ex tc IIIC T85°C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-31:2014
IECEx approvalIECEx BVS 16.0063X
Approved forEx ec q IIC T4 Gc
Ex tc IIIC T85°C Dc
StandardsIEC 60079-0:2011 , IEC 60079-5:2015 , IEC 60079-7:2015 , IEC 60079-31:2013