Select Your Country

Go to global website

PGV-DMC-AB Data matrix tag

Key Benefits at a Glance

  • High chemical resistance
  • Low weight
  • High temperature resistance
  • Screw mounting for simple installation
  • Abrasion-resistant laser inscription

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PGV-DMC-AB

Data Matrix control code for PGV system
Number interval1 ... 99999 = Control code number (see Order Information)
Operating temperature-30 ... 85 °C (-22 ... 185 °F)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Weak acids
MaterialPC/ABS , Zinc plated steel
NoteContains second identical Data Matrix control code that can be exchanged as necessary.