Select Your Country
HiD2022 SMART Transmitter Power Supply
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (bus powered)
- Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
- Output 4 mA ... 20 mA, current source
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Technical data of HiD2022
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 18 ... 30 V DC bus powered via Termination Board |
Ripple | within the supply tolerance | |
Power dissipation | ≤ 1.4 W | |
Power consumption | ≤ 2.6 W |
Connection side | field side | |
Connection | SL2: 5a(+), 5b, 7a(-); 1a(+), 1b, 3b(-) | |
Input signal | 4 ... 20 mA , current limit 27 mA | |
Input resistance | max. 265 Ω SL2: 5b, 7a; 1b, 3b ; max. 330 Ω SL2: 5a, 7a; 1a, 3b | |
Available voltage | ≥ 16 V at 20 mA , SL2: 5a(+), 5b(-); 1a(+), 1b(-) |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Load | 0 ... 650 Ω | |
Output signal | 4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA rms |
Deviation | at 20 °C (68 °F), 4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage | ||||
| |||||
Frequency range | field side into the control side: band width with 1 Vpp signal 0 ... 7.5 kHz (-3 dB) safe area to hazardous area: band width with 1 VSS signal 0.3 ... 7.5 kHz (-3 dB) | ||||
Settling time | 200 µs | ||||
Rise time/fall time | 100 µs |
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 EN 61326-3-2:2008 | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 140 g | ||||||||||
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 3 trimmed For further information see system description. |
EU-type examination certificate | CML 17 ATEX 2143X | |||||||||||||||||||
| ||||||||||||||||||||
Supply | ||||||||||||||||||||
| ||||||||||||||||||||
Equipment | SL2: 5a(+), 5b(-); 1a(+), 1b(-) | |||||||||||||||||||
| ||||||||||||||||||||
Equipment | SL2: 5b(+), 7a(-); 1b(+), 3b(-) | |||||||||||||||||||
| ||||||||||||||||||||
Equipment | SL2: 5a(+), 5b, 7a(-); 1a(+), 1b, 3b(-) | |||||||||||||||||||
| ||||||||||||||||||||
Certificate | CML 17 ATEX 3144X | |||||||||||||||||||
| ||||||||||||||||||||
Galvanic isolation | ||||||||||||||||||||
| ||||||||||||||||||||
Directive conformity | ||||||||||||||||||||
|
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.