Select Your Country

Go to global website

HiC5861 Relay Module

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Logic input 19 V DC ... 27.6 V DC
  • Relay contact output for de-energized to safe function
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508
  • Up to PL e acc. to EN/ISO 13849

Show more

Product Compliance: Europe – CE
Approval
Functional Safety: Safety Integrity Level - 3
Functional Safety: Performance Level - PL e
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiC5861

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Connectionloop powered
Rated voltageUr19 ... 30 V DC loop powered
Power dissipation< 1.3 W
Power consumption< 1.3 W
Connection sidecontrol side
ConnectionInput SL1: 8a(+), 7a(-) ; test input SL1: 3a(-), 3b(+), 4a(+), 4b(+)
Pulse/Pause ratio150 ms / 150 ms
Test pulse lengthmax. 4 ms from DO card
Test inputsee functional safety manual
Signal level0-signal: -5 ... 5 V
1-signal: 19 ... 27.6 V
Rated voltageUr19 ... 27.6 V loop powered
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Connection sidefield side
ConnectionSL2: 5a, 5b
Contact loading30 V DC/1 A resistive load
Minimum switch current10 mA / 24 V DC
Energized/De-energized delay150 ms / 150 ms
Mechanical life2 x 107 switching cycles
Fuse rating1.5 A
Switching frequency< 3 Hz
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 253 Veff
Output/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 253 Veff
Display elementsLEDs
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Machinery Directive
Directive 2006/42/ECEN 62061:2005 , EN/ISO 13849-1:2008
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-1:2008 , EN 61326-3-2:2008
Degree of protectionIEC 60529:2013
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingno pin trimmed
For further information see system description.
CertificatePF 17 CERT 4192 X
MarkingEx-Hexagon II 3G Ex nC ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015 , EN 60079-15:2010
UL approvalE106378
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.