Select Your Country

Go to global website

DoorScan-DS-4P-1600 Active infrared scanner

Key Benefits at a Glance

  • Moving presence sensor for automatic doors
  • SIL 2, certified in accordance with DIN 18650/EN 16005
  • Exceptional detection reliability
  • Reliable operation with all floor coverings
  • Complete protection up to the wall without sensor shutoff
  • Additional protection of the main and secondary closing edges
  • Tool-free module mounting using snap-in mechanism
  • Switchable NPN or PNP outputs

Show more

Product Compliance: Europe – CE
Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of DoorScan-DS-4P-1600

Light curtain for individual protection for automatic doors in accordance with DIN 18650/EN 16005, complete system for a door measuring up to 1600 mm wide, NPN output
Detection range min.0 ... 1500 mm
Detection range max.0 ... 3500 mm (Upright CA test body)
Sensing range1400 mm at installation height of 2100 mm
Light sourceIRED 850 nm
Black-white difference (6 %/90 %)< 2 % at 2000 mm sensor range
Number of beams20
Operating modeBackground evaluation
Diameter of the light spot8 cm at 2000 mm sensor range
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd112.7 a
Mission Time (TM)10 a
Function indicatorReceiver: Red LED: detection, operating reserve, fault code
Interface: Red LED: detection, operating reserve, fault code
Yellow LED: teach status
Green LED: blank status
Green LED: DIP switch status
Control elementsTeach-In key , DIP switch for selection of operating modes
Operating voltageUB24 V DC +/- 20 %
No-load supply currentI0max. 320 mA
Power consumptionP07.7 W
Test inputhigh level ≥ 15 V low level ≤ 2 V
Control inputStandby active at U = 11 V DC at 30 V DC
Switching typelight-on
Signal outputswitchable NPN or PNP , short-circuit protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Response time≤ 52 ms
≤ 200 ms in boost operating mode
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 12978
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Housing length L1600 mm
Mounting heightmax. 3500 mm
Degree of protectionIP54 (when mounted)
ConnectionPlug-in terminal with 6-wire connection cable
Material
HousingAluminum / PA
Optical facePC (Polycarbonate)
Massapprox. 2760 g
Dimensions(W x H x D) : 42 mm x 1600 mm x 37 mm
Height42 mm
Depth37 mm
Length1600 mm
Scope of deliverySensor system for hinge side and leading edge side (4 emitter and receiver modules each, 1 interface module, connecting cable, 2 housing profiles and optical covers each, 4 end caps)