Select Your Country

Go to global website

NBB15-U1-A0-T Inductive sensor

Key Benefits at a Glance

  • Sensor head bidirectional and rotatable
  • 15 mm flush
  • 4 LEDs indicator for 360° visibility
  • Temperature range
    -25 ... 100 °C (-13 ... 212 °F)
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB15-U1-A0-T

Rated operating distancesn15 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Reduction factor rAl 0.33
Reduction factor rCu 0.3
Reduction factor r304 0.74
Reduction factor rBrass 0.41
Output type4-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 560 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv80 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd1230 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typescrew terminals
Core cross sectionmax. 2.5 mm2
Housing materialPA/metal with epoxy powder coating
Sensing facePA
Housing baseplastic
Degree of protectionIP68 / IP69K
Mass225 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)
Tightening torque: 1.0 Nm (Screw terminal)