Select Your Country

Go to global website

AIR16 Module Sensor module

Key Benefits at a Glance

  • Sensor module for configurable Topscan switch
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AIR16 Module

Sensor module
Detection range min.0 ... 1500 mm by background evaluation,
500 ... 1500 mm by background suppression
Detection range max.0 ... 2500 mm with background evaluation,
500 ... 2500 mm with background suppression
Light sourceIRED
Black-white difference (6 %/90 %)< 20 % at 2000 mm sensor range
MarkingCE
Operating modeswitching between background suppression/evaluation
Diameter of the light spot75 x 75 mm by sensing range 2000 mm
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Function indicatorLED red
Control elementsSensing range adjuster, light-on/dark-on changeover switch, changeover switch for mode of operation Background suppression / Background evaluation ; Adjuster for edge monitoring left/right
Operating voltageUB17 ... 30 V DC , 18 ... 28 V AC
No-load supply currentI0< 100 mA
Switching typeLight-on/dark-on changeover switch
Signal outputRelay, 1 alternator
Switching voltagemax. 24 V DC , 48 V AC
Switching current≤ 1 A
Switching power24 W / 55 VA
Response time30 ms , 2 s after test
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2005 EN 61000-6-3:2007
Standard conformity
StandardsEN 62471:2008
CCC approvalCCC approval / marking not required for products rated ≤36 V
UN/ECE Regulation No. 10 (E1)Type-approval number: 047349
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Connectionscrew terminals
SeriesTopScan