Select Your Country
KCD2-STC-Ex1.2O.ES SMART Transmitter Power Supply
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Input for 2-wire SMART transmitters and current sources
- Signal splitter (1 input and 2 outputs)
- Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V
- Terminal blocks with test sockets
- Up to SIL 3 acc. to IEC/EN 61508
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KCD2-STC-Ex1.2O.ES
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | within the supply tolerance | |
Power dissipation | approx. 1.4 W at 20 mA transfer current, 250 Ω in both outputs | |
Power consumption | 2 W |
Connection side | field side | |
Connection | terminals 1+, 2- (sink); 3+, 4- (source) | |
Input signal | 0/4 ... 20 mA | |
Voltage drop | terminals 3, 4: ≤ 6.1 V at 20 mA | |
Short-circuit current | terminals 1+, 2-: 25 mA | |
Input resistance | terminals 1+, 2-: max. 500 Ω (BRAIN) (250 Ω load) | |
Available voltage | terminals 1+, 2-: ≥ 16 V at 20 mA , ≥ 18.5 V at 4 mA |
Connection side | control side | |
Connection | source: terminals 5-, 6+; 7-, 8+ sink: terminals 5+, 6-, 7+, 8- | |
Load | channel 1: 0 ... 500 Ω (20 mA)/> 1 MΩ (5 V) channel 2: 0 ... 500 Ω (20 mA)/> 1 MΩ (5 V) | |
Output signal | 0/4 ... 20 mA or 0/1 ... 5 V | |
Ripple | max. 50 µA rms |
Deviation | Iout < 20 µA (0.1 %); Vout < 10 mV (0.2 %) incl. calibration, linearity, hysteresis and fluctuation of supply voltage, at 20 °C (68 °F), 0/4 ... 20 mA, 0/1 ... 5 V | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 6 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 6 kHz (-3 dB) | ||||
Settling time | 6 ms | ||||
Rise time/fall time | 2 ms |
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 EN 61326-3-2:2008 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BASEEFA 13 ATEX 0077 X | |||||||||||||||||||
| ||||||||||||||||||||
Supply | ||||||||||||||||||||
| ||||||||||||||||||||
Equipment | terminals 1+, 2- | |||||||||||||||||||
| ||||||||||||||||||||
Equipment | terminals 3+, 4- | |||||||||||||||||||
| ||||||||||||||||||||
Output | ||||||||||||||||||||
| ||||||||||||||||||||
Certificate | BASEEFA 13 ATEX 0078 X | |||||||||||||||||||
| ||||||||||||||||||||
Galvanic isolation | ||||||||||||||||||||
| ||||||||||||||||||||
Directive conformity | ||||||||||||||||||||
|
UL approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Note | Both output loads must be connected to ensure complete and correct operation within the technical specification. | |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |