Select Your Country

Go to global website

6500-MAN-DV 6500 Series digital valve

Key Benefits at a Glance

  • Suitable for Zone 1 & 21 operation, ATEX/IECEx certification
  • Intrinsically safe when connected to the 6500 control unitl
  • Manifold combines the digital valve for purging and the needle valve for pressurization in one housing
  • Suitable for steel or plastic tubing
  • Mounting hardware, pneumatic fittings and tubing included

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 6500-MAN-DV

Type Ex px purge and pressurization system
Operating modeautomatic purging + pressurization
Series6500
SystemEx pxb Purge , Ex pyb Purge
Hazardous environmentgas or dust
Rated powerIntrinsically safe supply from the 6500 control unit
Protective gas supplyinstrument grade air or inert gas
Pressure requirement1.4 (20 psig) to 8.3 bar (120 psig)
Safe pressureGas: 0.87 mbar (0.35'' wc)
Dust: 0.87 mbar (0.35'' wc)
Gas+Dust: 0.87 mbar (0.35'' wc)
Purge flow rateDigital valve : Cv (flow coefficient) = 1.4
ConnectionsInlet and outlet of valves
3/8"NPT, double ferrule 10mm compression fittings (included)
Ambient temperature-28 ... 50 °C (-18.4 ... 122 °F)
Storage temperature-28 ... 50 °C (-18.4 ... 122 °F)
Connection type10 mm stainless steel ferrule tube fittings
Cable glandI.S. connection type: PG9, DIN 43650-A connector
Degree of protectionIP65 (DIN connector)
MaterialHousing: marine-grade aluminum (6082-T6 or 6061-T6)
3/8" compression fittings: 316L stainless steel
Pressure ports: 3/8" NPT to 10mm
Bulkhead fitting: 10 mm fitting, 316L stainless steel
Mounting bolts: 1/4 - 20 (-20 =Threads per Inch), 316 stainless steel
Sealing washers: silicone rubber
Input/Output ports: 10 mm tube compression fittings
Mass907 g (2.0 lbs)
Dimensions75.5 x 97.9 x 122.4 mm (2.97'' x 3.86'' x 4.82'')