Select Your Country

Go to global website

LB8107H0706 Com Unit for MODBUS RTU

Key Benefits at a Glance

  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 80 analog or 184 digital channels
  • Communication via MODBUS RTU
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • HART communication via service bus
  • Configuration via FDT 1.2 DTM
  • Non-volatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures
  • Module can be exchanged under voltage

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB8107H0706

Connectionbackplane bus
Rated voltageUr5 V DC , only in connection with the power supplies LB9***
Power dissipation1.8 W
Power consumption1.8 W
Fieldbus typeMODBUS RTU
MODBUS RTU
Connection9-pin Sub-D socket via backplane
Baud ratemax. 38.4 kBit/s
Number of stations per bus linemax. 245 (MODBUS), max. 119 (service bus)
Number of channels per stationmax. 80 analog, max. 184 digital (standard configuration)
Number of stations per bus segmentmax. 31 (RS-485 standard)
Number of repeaters between Master and Slavemax. 3
Supported I/O modulesall LB remote I/O modules
Bus lengthmax. 1200 m (FOL, 38.4 kBd),
max. 1200 m (copper cable, 38.4 kBd)
FOL (fiber optic link)additional hardware required
Addressingvia configuration software
MODBUS addressstandard compliant
(factory standard setting: 126)
Service bus addressmax. 119 , redundancy address = base + 128 (automatic)
HART communicationvia service bus
Redundancysystem dependent
Connectionbackplane bus
Redundancyvia backplane
LED indicationLED P: (power supply): On = operating, fast flash = cold start
LED 1: (collective alarm): On = internal fault, flashing = no fieldbus connection
LED 2: (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation
LED 3: (status fieldbus): flashing = fieldbus receive channel active
LED 4: (status fieldbus): flashing = fieldbus response channel active
LED 5: (status service bus): flashing = service bus receive channel active
LED 6: (status service bus): flashing = service bus response channel active
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , mounted on backplane
Connectionvia backplane
Massapprox. 120 g
Dimensions32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch)
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-15:2010
ATEX approvalPF 08 CERT 1234 X
UL approvalE106378
IECEx approval
IECEx certificateIECEx BVS 09.0037X
IECEx markingEx nA IIC T4 Gc
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.