Select Your Country

Go to global website

FB9295B3 Bus Termination Module

Key Benefits at a Glance

  • Active termination of the fieldbus and passive termination of the service bus
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage in Zone 1 (hot swap; be aware bus operation may be affected)
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB9295B3

Connectionbackplane bus
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
EU-type examination certificatePresafe 19 ATEX 14059U
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015+A1:2018
ATEX approvalPresafe 19 ATEX 14059U
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.