Select Your Country

Go to global website

FB1308B3 Digital Input

Key Benefits at a Glance

  • 8-channel
  • Inputs with plug-in Ex e terminals
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Dry contact or NAMUR inputs
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • On/Off delay

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB1308B3

Occupied slots2
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies FB92**
Power dissipation0.95 W
Power consumption0.95 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels8
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
Connection [3]active binary signal 24 V DC
Connectionchannel I: 1+, 2-; channel II: 3+, 4-; channel III: 5+, 6-; channel IV: 7+, 8-; channel V: 9+, 10-; channel VI: 11+, 12-; channel VII: 13+, 14-; channel VIII: 15+, 16-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Internal resistorRi1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool , active signals (24 V, 5 V) without line fault detection
Connectionmechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Digital signals (active)configurable 24 V 5 V
Switching point: ON> 8 V > 2.7 V
Switching point: OFF< 3 V < 2.3 V
Minimum pulse duration1 ms
LED indicationLED green: supply
LED red: line fault , red flashing: communication error
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
ConnectionEx e spring terminal with protective cover
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
EU-type examination certificateFIDI 21 ATEX 0012 U
MarkingEx-Hexagon II 2G Ex db eb q IIC Gb
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2018
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015+A1:2018
ATEX approvalFIDI 21 ATEX 0012 U
IECEx approval
IECEx certificateIECEx FIDI 21.0002U
IECEx markingEx db eb q IIC Gb
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.