Select Your Country
FB9206D3 Power supply
Key Benefits at a Glance
- Power supply for 24 V DC
- Installation in suitable enclosures in Zone 1
- Module can be exchanged under voltage (hot swap)




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovals
Technical data of FB9206D3
Occupied slots | 2 |
Connection | wired to Ex e terminals via backplane | |
Maximum safe voltage Um | 60 V DC (SELV/PELV) common mode | |
Input voltage range | U | 18 ... 32 V DC (SELV/PELV) |
Power dissipation | 4.7 W at 100 % load 3.8 W at 50 % load | |
Power consumption | max. 44 W | |
Inrush current | 6 A (30 ms) 15 A (20 µs) |
Voltage | 5.4 V DC +/- 5% , 12 V DC + 4/- 2% | |
Power | P5V ≤ 5.4 W, P12V ≤ 39 W - P5V |
Power supply/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff |
LED indication | LED green: OFF in case of loss of 24V or 12V or 5V |
Electromagnetic compatibility | |||||
|
Galvanic isolation | EN 61010-1:2010 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Mass | approx. 970 g | |
Dimensions | 57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch) |
EU-type examination certificate | Presafe 19 ATEX 14059U | ||||
| |||||
Wait time | wait time before removing the device: 7 min For further information see instruction manual. | ||||
Directive conformity | |||||
|
ATEX approval | Presafe 19 ATEX 14059U | |||||||
IECEx approval | ||||||||
|
System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |